IESNA:LM-63-2002
[TEST]P945543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-950-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3911
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
394.5 410 438.6 471 499.2 524.1 543.9 556.9 561.8 566.8
586.8 604.1 629.4 683.2 760.2 851.9 944 1033.4 1112.6 1176.8
1248.1 1313.6 1381 1444.3 1500.7 1519.7 1487.5 1408.6 1200.7 773.6
282.3 102.8 54 29.9 16.1 4.7 0
394.5 412.7 442.1 474.1 503.3 527 547.6 560 565.1 569.9
587.6 603.9 627.1 676 750.8 840.2 929.2 1021.1 1101.4 1174.4
1241.3 1317.3 1381.2 1444.7 1503.6 1530.2 1511.6 1439.7 1247.3 836.3
320.6 112.5 59.3 32.3 17.1 5.8 0
394.5 410.2 438 469.3 496.9 520.8 539.4 551.5 556.3 558.3
572.1 590.7 611.5 650.6 717 800.8 896.6 993.3 1081 1152.7
1218.2 1291.6 1374 1455.4 1532.8 1595.3 1637.5 1635 1491 1097.9
510.1 166.5 85.3 47.8 22.5 7.4 0
394.5 407.9 433.5 462.5 487.7 509.5 527.2 537.9 542.5 543.9
551.3 571.1 591.1 614.4 658.5 722.3 800.2 887.6 980.9 1076.1
1169.8 1267.5 1370.7 1484.4 1600.8 1691.9 1767.1 1846 1875.5 1633
1025 393.9 152.9 83 45.3 14.4 0
394.5 406.9 429.4 455.3 478.6 499 516.1 527.2 532.6 535.3
539 551.9 573.6 591.5 613.8 652.1 708.5 778.2 859.8 956
1069.1 1196.8 1330.7 1486.1 1622.7 1757.6 1896.5 2065 2258.5 2301.5
1931.9 1188.2 509.1 229.3 112.1 43.9 0
394.5 404.2 422.8 444.4 466.2 486.6 503.9 517.1 524.8 530.3
534.6 542.9 559.6 580.8 598.5 619.1 653.5 703.8 772.2 850.1
939.3 1038.8 1148.8 1275.7 1421.2 1599.6 1811.6 2066.7 2415.5 2743.7
2727 2188 1299.4 555.7 192.6 43.3 0
394.5 404 421.9 444.2 464.8 484.8 502.3 515.9 524.1 530.1
534.4 542.7 558.3 579.1 597.7 617.9 649.6 695.1 763.7 835.4
927.3 1017.8 1125.7 1249.6 1396.5 1575.3 1787.5 2044.2 2393.8 2742.4
2735 2204.7 1325.6 571.3 197 44.3 0
394.5 402.4 417.2 435.5 454.9 473.9 492.4 507.7 518.2 526.2
534.2 544.7 556.5 567.6 583.1 604.7 629.6 660.9 707.9 773.2
853.4 947.9 1061.7 1201.3 1366.4 1557.4 1767.9 1998.3 2275.6 2525.9
2483.1 1985.1 1179.7 466 139.3 27.6 0
394.5 401.3 411.9 427.1 444.2 461.9 480.5 497.1 510.9 523.3
535.5 548.7 559.6 568.8 580.6 594.6 618.1 652.3 705.2 780.4
880.4 1006.2 1154.4 1319 1489.2 1668 1853.8 2053.1 2251.9 2314.7
2113 1504 706.9 248.7 99.1 39.1 0
394.5 398.5 405.7 416.6 430.6 446.5 464.2 480.7 495.9 510.9
525.8 540.6 553.2 564.9 577.1 590.9 611.9 646.5 705.2 791.6
910.9 1056.7 1217 1382.9 1553.5 1727.8 1910.1 2074.7 2147.2 2006.3
1549.7 777.8 234.3 99.3 58.3 29.5 0
394.5 397.6 402.2 410.6 421.5 434.9 449.3 464.8 479.8 495.3
512 529.3 546.6 561.6 578.3 597.9 626.7 673.3 744 844.3
989.3 1159.3 1357.5 1561.9 1776.8 1956.4 2104 2152 2016.8 1617.5
1007.7 399.3 119.7 49.4 23.9 7.8 0
394.5 396.4 400.1 407.3 418 429 443.2 457.8 472.4 486.8
503.7 522.1 540.4 557.1 576.7 598.5 630.9 674.9 740.7 835.4
965.7 1131.3 1321.5 1515.5 1694.4 1831.8 1900.6 1858.4 1673.2 1272.8
727.9 277.5 96.2 39.4 17.1 3.5 0
394.5 395.8 398 405.7 414.9 426.3 438.4 451.6 465.6 479
494.3 511.6 528 544.7 562.7 583.9 609.8 645.9 693.1 756.5
847.6 971.4 1119.6 1269.5 1395.2 1466.1 1454.6 1355.3 1175.6 876.6
481.3 185 72.3 36.1 22.9 8.7 0
394.5 393.5 396 402.2 410.8 421.5 433.3 444.8 455.9 465.6
476.3 486.2 495.3 502.5 505.6 505.2 500.2 491.2 479.8 469.1
459.2 455.1 455.1 446.9 413.5 349.2 267 193.7 144.2 111.9
89.8 74.2 61.4 48.6 32.1 13.6 0
394.5 392.5 394.7 402 411.4 421.9 433.3 444.4 455.1 461.9
465.2 464.2 460.1 451 436.6 417.6 394.7 369.6 342.8 312.3
282.7 254 226.6 201.3 178.2 159.9 143.6 131.7 120.3 108.4
93.7 79.3 63 46.6 28.2 12.8 0
394.5 391.2 395.2 402.6 412.7 424 437 448.9 456.1 459
455.5 446.7 435.5 421.3 405.9 387.7 365.3 339.9 312.5 283.7
255.3 228.7 205.4 185.6 168.1 153.7 141.5 134.5 125.7 114.1
99.7 80.1 62 44.1 25.5 13.2 0
394.5 391 395.4 404.4 415.4 428.7 442.1 451.4 455.7 455.1
450.2 443 430.4 413.3 393.5 373.5 352.3 327.8 300.6 272.8
247 225.6 206.4 190 174.9 161.5 153.7 146.5 146.7 147.7
138 120.5 107.1 83.2 57.7 38.5 0
394.5 392.1 397.4 407.1 420.9 434.1 444.6 452.8 455.5 454.9
450.8 441.9 427.1 409 387.7 365.5 337.9 308.2 279.4 253.6
231.8 213.4 198 184.6 171.4 159.7 149.8 161.5 184.2 194.3
189.1 180.9 173.5 140.1 112.3 79.7 0
394.5 392.3 398.9 410.4 423.6 437.4 447.3 453.3 455.1 454.7
451 442.5 428.5 410.8 385.1 355.4 320.8 288.2 256.9 232.8
210.6 193.7 179.7 168.5 157.6 143.2 149.2 164 171.6 168.1
159.1 158.4 137.8 112.7 95.4 67.8 0
394.5 392.5 399.9 412.3 426.7 439.5 448.5 453.7 455.7 455.1
451.4 444 433.1 415.4 387.3 350.7 310.1 271.3 237.8 210.1
187.7 172 160.9 151.6 137 134.3 142.2 151 148.1 139.9
133.5 127.1 104 85.1 71.9 50.9 0
394.5 392.7 400.7 413.7 429.4 441.5 450.8 456.1 458.8 458.2
453.9 447.9 437 416.8 385.9 345.7 300.4 255.3 217.2 190.2
171.6 158.4 148.8 139.1 126.5 130 137.2 141.3 136.8 151.2
138.9 124 93.1 75.2 62 38.1 0
394.5 393.5 401.1 414.1 428.7 442.3 451.6 457 460.1 460.3
457.2 451.8 441.3 421.9 390.4 348.8 301 253.8 214.7 187.9
170.6 157.4 147.5 137 124.9 128.6 135.6 139.7 134.9 150
138.9 113.1 90 74.4 61.8 29.9 0
